Cable clip (Part Numbers)

Cable clip
  • Volume Discount
[Specifications]
・Product type: Cable clip
・Material: Polystyrol(PS)
・Type of surface treatment: untreated
・Approvals: EN50085-2-3

[Features]
・Clip made of polystyrene
・For slottet panel trunking BA7/HA7 width 40mm
・Cable retainer implementation breakable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BA7CLIP

Part Number
BA7CLIP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Cable clip

This page is Cable clip, part number BA7CLIP.
You can find the detail information about specifications and dimensions on part number BA7CLIP.

Tech Support