Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0636 2135
Temperature measurement range (lower limit)(°C) | 0 | Temperature measurement range (upper limit)(°C) | 40 | Calibrated to | Manufacturer's standards (no certificate) |
---|---|---|---|---|---|
Product type | Air probe | Connector (testing equipment) | Mini DIN connector | Humidity reading range | 0 -100 rH |
Humidity reading accuracy(%) | ±2 rF | Humidity reading range (max.)(RH) | 100 | Humidity reading range (min.)(RH) | 0 |
Reading range - temperature(°C) | 0 - 40 | Sensor type | NTC|NTC | Temperature reading range | 0 up to 40 °C |
Temperature reading accuracy(°C) | ± 0.2 |
This page is RH Sensor, part number 0636 2135.
You can find the detail information about specifications and dimensions on part number 0636 2135.