Built-in pin strip (precision) VL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B06P-VL

Part Number
B06P-VL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of Positions 6 Connector Type Pin strip. straight Board contact surface Tin plated
Case material Polyamide Colour Ecru Connection (components) Print
Connection Crimp Connector orientation Perpendicular (to the PCB) Connector contact surface Tin plated
Connectors wire-to-board Contact material Phosphor bronze Contact spacing(mm) 6.20
Cross section(mm²) 0.5 - 3.5 Industrial goods No Insulation material Polyamide
Manufacturer part # B06P-VL Material (details) PA 66. UL94V-0 Nominal current(A) 1
Nominal current (details)(A) 20 Nominal voltage (details)(V AC) 600 No. of rows 1
Pin diameter(mm) 1.8 Pins per row 6 Product size (height)(mm) 16.4
Product size (width)(mm) 11.2 Product size (length)(mm) 19.6 Product type Built-in pin strip (precision)
RoHS-compliant Yes Series (connectors) VL Type (manufacturer type) B06P-VL
Type (misc.) Straight connector pin strip

This page is Built-in pin strip (precision) VL, part number B06P-VL.
You can find the detail information about specifications and dimensions on part number B06P-VL.

Tech Support