Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
57.535.0155.6
Nominal current (details)(A) | 124 | Connector cross-section (flexible)(mm²) | 10 - 35 | Connector cross section (fixed)(mm²) | 10 -50 |
---|---|---|---|---|---|
Type (misc.) | Feed-through terminal | Colour | Blue | Manufacturer part # | 57.535.0155.6 |
Nominal voltage (details)(V) | 1000 | RoHS-compliant | Yes | Stripping length(mm) | 18 |
Type (manufacturer type) | WKM 35/U BLAU |
This page is Selos through terminal WKM, part number 57.535.0155.6.
You can find the detail information about specifications and dimensions on part number 57.535.0155.6.