Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
56.503.9055.0 |
57.504.9055.0 |
57.506.9055.0 |
57.510.9055.0 |
57.516.9055.0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector cross-section (flexible) (mm²) | Connector cross section (fixed) (mm²) | Connection | Manufacturer part # | Nominal cross section (mm²) | Nominal current (details) | Stripping length (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 1 | Available | 3 Days | 0.5 - 2.5 | 0.5 - 4 | - | 56.503.9055.0 | - | - | 9 | WK 2.5 SL/35 GRÜN/GELB | |
5.23 € | 1 | Available | 3 Days | 0.5 - 4 | 0.5 - 6 | - | 57.504.9055.0 | - | 35 A | 9 | WK 4 SL/U Grün/Gelb | |
7.88 € | 1 | Available | 17 Days | 0.5 - 6 | 0.5 - 10 | - | 57.506.9055.0 | - | - | 12 | WK 6 SL/U GRÜN/GELB | |
7.88 € | 1 | Available | 3 Days | 1.5 - 10 | 2.5 - 10 | - | 57.510.9055.0 | 10 | 61 A | 13 | WKN 10 SL/U Grün/Gelb | |
12.67 € | 1 | Available | 3 Days | 4 - 16 | 1.5 - 25 | - | 57.516.9055.0 | - | - | 15 | WKN 16 SL/U GRÜN/GELB |
Loading...
Type (misc.) | Earth conductor terminal | Colour | Green-yellow | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Connector cross-section (flexible)(mm²)
Connector cross section (fixed)(mm²)
Connection
Manufacturer part #
Nominal cross section(mm²)
Nominal current (details)
Stripping length(mm)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes