Fuse Clip (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57.904.5355.0

Part Number
57.904.5355.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current (details)(A) 6.3 Cross section(mm²) 4 Connector cross-section (flexible)(mm²) 0.5 - 4
Connector cross section (fixed)(mm²) 0.5 - 6 Compatible with (details) Fuse 5 x 20.5 x 25.5 x 30 shell construction Manufacturer part # 57.904.5355.0
RoHS-compliant Yes Type (manufacturer type) 57.904.5355.0

This page is Fuse Clip, part number 57.904.5355.0.
You can find the detail information about specifications and dimensions on part number 57.904.5355.0.

Tech Support