Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RS70021DE00 |
3RS70022AE00 |
3RS70022CE00 |
3RS70031CE00 |
3RS70032DE00 |
3RS70051FE00 |
3RS70051FW00 |
3RS70051KE00 |
3RS70051KW00 |
3RS70052KW00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Connection (components) | Input signal (voltage) | Input signal (voltage) (max.) (V) | Load | Output (voltage) | RoHS-compliant | Type (manufacturer type) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
145.65 € | 1 | 12 Days | 6.2 | Screws | - | - | 500 Ω | 20 mA | - | 24 | 3 RS 7002-1 DE 00 | ||
156.85 € | 1 | 11 Days | 6.2 | Spring-loaded terminal | - | - | - | - | 10 V | 24 | 3 RS 7002-2 AE 00 | ||
145.65 € | 1 | 11 Days | 6.2 | Spring-loaded terminal | - | - | 500 Ω | 20 mA | - | 24 | 3 RS 7002-2 CE 00 | ||
145.65 € | 1 | 11 Days | 6.2 | Screws | - | - | 500 Ω | 20 mA | - | 24 | 3 RS 7003-1 CE 00 | ||
156.85 € | 1 | 11 Days | 6.2 | Spring-loaded terminal | - | - | 500 Ω | 20 mA | - | 24 | 3 RS 7003-2 DE 00 | ||
190.47 € | 1 | 11 Days | 6.2 | Screws | 10 V | 10 | 500 Ω | 20 mA | 10 V | 24 | 3 RS 7005-1 FE 00 | ||
263.29 € | 1 | 11 Days | 17.5 | Screws | 10 V | 10 | 500 Ω | 20 mA | 10 V | - | 3 RS 7005-1 FW 00 | ||
207.27 € | 1 | 11 Days | 6.2 | Screws | 10 V | 10 | - | - | - | 24 | 3 RS 7005-1 KE00 | ||
308.12 € | 1 | 11 Days | 17.5 | Screws | 10 V | 10 | - | - | - | - | 3 RS 7005-1 KW 00 | ||
308.12 € | 1 | 98 Days | 17.5 | Spring-loaded terminal | 10 V | 10 | - | - | - | - | 3 RS 7005-2 KW 00 |
Loading...
Product type | Iso transformer | Product size (height)(mm) | 93 | Product size (length)(mm) | 72.5 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | +60 | Input resistance(Ω) | 100 |
Input signal (current) | 20 mA | Input signal (current) (max.)(mA) | 20 | Max. cross section (inflexible)(mm²) | 2.5 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (flexible)(mm²) | 0.25 | Output (current) | 0.25 |
Supply voltage (num.)(V AC) | Ja |
Configure
Basic Attributes
Product size (width)(mm)
Connection (components)
Input signal (voltage)
Input signal (voltage) (max.)(V)
Load
Output (voltage)
RoHS-compliant
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes