Isolation transfomer (fixed voltage) (Part Numbers)

Isolation transfomer (fixed voltage)
  • Volume Discount
[Specifications]
・No. of outputs(x): 1
・Mounting type: L-piece|DIN rail

Isolating transformers with galvanic isolation provide a reliable supply to circuits with the safety measures “protective separation”. The transformers provide double or reinforced isolation between the primary and secondary sides. Any requested network configuration is possible for the secondary side, whether this involves a monitored isolated system or grounded system with fuse elements. The output voltage for the isolating transformers can be between 50 Vac and 1,000 Vac or 120 Vdc and 1,415 Vdc. (fixed voltage).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ETTK 2500
ETTK 630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Output current
(A)
Power
(VA)
Type (manufacturer type) Weight
(g)

2,141.47 €

1 Available 32 Days 22517034010.872500|2500ETTK 250039000.0

1,022.08 €

1 Available 19 Days 2301203002.74630|630ETTK 63016400.0

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Connector / Output type B Socket w/o PG Connector/ Input type A CEE 7/17 plug
Inputs Power cable with contour plug Input voltage (LOV)(V AC) 230 Input voltage range(V AC) 230
No. of outputs(x) 1 Output voltage(V AC) 230 Output voltage (min.)(V AC) 230
Output voltage (max.)(V AC) 230 Product type Isolation transfomer (fixed voltage)

Tech Support