Selector YW Series / Black / Recess diameter 22 mm / Latch, Momentary (Part Numbers)

Selector YW Series / Black / Recess diameter 22 mm / Latch, Momentary
  • Volume Discount
[Specifications]
・Button colour: Black
・Recess diameter(mm): 22
・Functions (switches): Latch, Momentary

Innovative Design, Space-Saving, Safety, and Self-Cleaning Contacts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YW1S-2
YW1S-3
YW1S-21
YW1S-31
YW1S-33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Functions (switches) Switching angle
(°)
Type (manufacturer type)

8.40 €

1 Available 3 Days latch1 x 90YW1S-2

8.40 €

1 Available 3 Days latch2 x 45YW1S-3

6.28 €

1 Available 3 Days momentary1 x 90YW1S-21

7.35 €

1 Available 3 Days momentary2 x 45YW1S-31

7.88 €

1 Available 3 Days momentary2 x 45YW1S-33

Loading...

  1. 1

Basic information

Button color Black Protection function (environmentally resistant) IP65/20 Connection (components) External contact
IP rating IP65 (on front)/IP20 (on back) Lighting type None Max. temperature(°C) +55
Min. temperature(°C) -20 Print motif None Product type Selector
Recess diameter(mm) 22

Tech Support