LED indicator light (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1881.8720
2660.8301
2660.8302
2660.8303
2660.8304
2660.8305
2660.8306
2660.8501
2660.8502
2660.8503
2660.8504
2660.8506
2660.8507
2664.8001
2664.8021
2664.8301
2665.8021
2665.8301
2672.8021
2684.8221
2684.8321
2684.8371
2684.8381
2684.9008
2684.9009
2684.9010
2684.9011
2684.9012
2684.9013
2692.8321
2693.8321
2694.8023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case colour Casing type (LEDs) Colour Compatible with (details) Connection (components) Delivery Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Front panel thickness
(mm)
Head diameter
(mm)
Head height
(mm)
I(F)
(mA)
IP rating LED warning light features Light intensity I(V)
(mcd)
Material Material properties Max. temperature
(°C)
Min. temperature
(°C)
Mounting type Mounting type (LEDs) No. of LEDs Operating voltage Operating temperature range
(°C)
Operating current
(mA)
Operating voltage
(V)
Operating voltage
(V AC)
Operating voltage
(V DC)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Recess diameter
(mm)
Thread size Type Type (LEDs) Type (misc.) Wavelength
(nm)

2.57 €

1 Available 3 Days Black3 mmRed|Yellow|Green---23|23|302.3---Red/Green~ 23 mA/(yellow) ~ 30---------3------15.2412.55.08--LED component--1881.8720Diffused|Tinted--

6.84 €

1 Available 3 Days Black-RGB-Open end cable-20|20|202|3.5|3.5-102.5--------------------114.310LED indicator light8-----

7.35 €

1 Available 3 Days Black-RGB-Plug-20|20|202|3.5|3.5-102.5--------------------12110LED indicator light8-----

8.40 €

1 Available 3 Days Metallic-RGB-Open end cable-20|20|202|3.5|3.5-102.5--------------------114.310LED indicator light8-----

8.40 €

1 Available 3 Days Metallic-RGB-Plug-20|20|202|3.5|3.5-102.5--------------------12110LED indicator light8-----

2.23 €

1 3 Days Black-White-Open end cable-202.85-102.5--------------------114.310LED indicator light8-----

2.56 €

1 3 Days Black-White-Plug-202.85-102.5--------------------12110LED indicator light8-----

6.84 €

1 Available 3 Days Black-RGB-Open end cable-20|20|202|3.5|3.5-102.5--------------------114.310LED indicator light8-----

7.35 €

1 Available 80 Days Black-RGB-Plug-20|20|202|3.5|3.5-102.5--------------------12110LED indicator light8-----

8.40 €

1 Available 3 Days Metallic-RGB-Open end cable-20|20|202|3.5|3.5-102.5--------------------114.310LED indicator light8-----

8.40 €

1 Available 3 Days Metallic-RGB-Plug-20|20|202|3.5|3.5-102.5--------------------12110LED indicator light8-----

7.35 €

1 Available 3 Days Black-White-Plug-202.85-102.5--------------------12110LED indicator light8-----

2.79 €

1 3 Days Metallic-White-Open end cable-202.85-102.5--------------------114.310LED indicator light8-----

6.28 €

1 Available 3 Days --Red|GreenFront-panel mountingSoldering-202|2.4-----Built-in reflector2.5-chrome plated|shiny85-40M8 x 0.75Screw-Without RV----------LED indicator light (multi-colour)8M8 x 0.752664.8001-Internal reflector-

2.57 €

1 Available 87 Days Chrome-RedLED 5 mm-with LED.202.25-----Built-in reflector|LED 5 mm-Brass|Polycarbonate (PC)shiny85-40-Screw------------LED indicator light8M8 x 0.752664.8021--660

6.84 €

1 Available 3 Days --Red|GreenFront-panel mountingSoldering--------Built-in reflector2.5-chrome plated|shiny85-40M8 x 0.75Screw----24-24-----LED indicator light (multi-colour)8M8 x 0.752664.8301-Internal reflector619|564

2.89 €

1 Available 3 Days Chrome-Red-Soldering-202.25-----External reflector|LED 5 mm5-shiny85-40M8 x 0.75Screw------------LED indicator light8M8 x 0.752665.8021--660

6.84 €

1 Available 3 Days --Red|GreenFront-panel mountingSoldering--------External reflector2.5-chrome plated|shiny85-40M8 x 0.75Screw----24-24-----LED indicator light (multi-colour)8M8 x 0.752665.8301-Outer reflector619|564

6.84 €

1 Available 3 Days Chrome--Front-panel mounting--202.25----IP65splashproof5-shiny85-40-Screw------------LED indicator light-M8 x 0.752672.8021-IP65660

3.61 €

1 Available 3 Days --Red-Type C CEE 7/16 plug 6.3 mm------------85-40-Snap-in--
Max 85
--230|230------LED indicator light9.7-2684.8221-Contacts-

3.93 €

1 Available 3 Days --Red-Open end cable------------85-40-Snap-in--
Max 85
--230|230------LED indicator light9.7-2684.8321-Stranded wire-

3.93 €

1 Available 3 Days --Yellow-Open end cable------------85-40-Snap-in--
Max 85
--230|230------LED indicator light9.7-2684.8371-Stranded wire-

3.93 €

1 Available 3 Days --Green-Open end cable------------85-40-Snap-in--
Max 85
--230|230------LED indicator light9.7-2684.8381-Stranded wire-

3.93 €

1 Available 3 Days --Red-Open end cable---------------Snap-in------12|12-----LED indicator light9.7-2684.9008-Strand-

3.93 €

1 Available 3 Days --Yellow-Open end cable---------------Snap-in------12|12-----LED indicator light9.7-2684.9009-Strand-

3.93 €

1 Available 3 Days --Green-Open end cable---------------Snap-in------12|12-----LED indicator light9.7-2684.9010-Strand-

3.61 €

1 Available 3 Days --Red-Open end cable---------------Snap-in------24|24-----LED indicator light9.7-2684.9011-Strand-

3.93 €

1 Available 3 Days --Yellow-Open end cable---------------Snap-in------24|24-----LED indicator light9.7-2684.9012-Strand-

3.61 €

1 Available 3 Days --Green-Open end cable---------------Snap-in------24|24-----LED indicator light9.7-2684.9013-Strand-

6.28 €

1 Available 3 Days Black-RedFront-panel mountingSoldering--------Built-in reflector5-chrome plated|shiny85-40M8 x 0.75Screw---2024-24-----LED indicator light8M8 x 0.752692.8321-Inner reflector660

6.28 €

1 Available 3 Days Black-RedFront-panel mountingSoldering--------External reflector--chrome plated|shiny85-40M8 x 0.75Screw---2024-24-----LED indicator light8M8 x 0.752693.8321-Outer reflector660

2.89 €

1 Available 3 Days Black-RedFront-panel mounting--202.253-----3Plastic-85-40Snap-InSnap-in------------LED indicator light5-2694.8023--660

Loading...

  1. 1

Basic information

RoHS-compliant Yes

Tech Support