Sub Connector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1583030

Part Number
1583030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.47 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Connection (components) Cut & Clip Contact material Copper foil. tin plated
Industrial goods No Insulation material Polypropylene (PP) Manufacturer part # 1583030
Nominal current(A) 20 Number of pins 2 Product size (length)(mm) 6814
Product type Stub connector RoHS-compliant Yes Type (manufacturer type) 1583030

This page is Sub Connector, part number 1583030.
You can find the detail information about specifications and dimensions on part number 1583030.

Tech Support