Post Plug Connector Set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10122100
10122101
10122103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

8.40 €

1 Available 3 Days Black|Grey1012210051010122100

9.45 €

1 Available 3 Days Black|Grey1012210181610122101

8.93 €

1 Available 3 Days Black|Multi-coloured1012210351010122103

Loading...

  1. 1

Basic information

Case material PBT fibreglass-reinforced. UL 94 V-0 Connection (components) Cut & Clip Connector features + strain relief
Connector type Socket strip. straight|Pin strip. straight Contact spacing(mm) 2.54 No. of rows 2
Product type Pin connector set RoHS-compliant Yes Industrial goods No

Tech Support