Board-in Crimp Style Connectors (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SAN-002T-0.8A
SDN-21T-P1.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Contact material Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Nominal current
(A)
Series (connectors) Type (manufacturer type)

0.04 €

1 Available 3 Days 2430Brass0.22SAN-002T-0.8A0.052SANSAN-002T-0.8A

0.05 €

1 3 Days 1822Phosphor bronze0.83SDN-21T-P1.50.337SDNSDN-21T-P1.5

Loading...

  1. 1

Basic information

Number of Positions 1 Connector Type Socket Colour Tin
Connection (components) Crimp Connector contact surface Tin plated Connectors wire-to-board
Industrial goods No Max. temperature(°C) +85 Min. temperature(°C) -25
Nominal voltage(V DC) 250|250 No. of rows 1 Pins per row 1
Product type Crimp contact RoHS-compliant Yes

Tech Support