Wire, FLRY-B【5-50 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1503012/5
1503012/10
1503012/25
1503012/50
1503014/5
1503014/10
1503014/25
1503014/50
1503016/5
1503016/10
1503016/25
1503016/50
1503018/5
1503018/10
1503018/25
1503018/50
1503020/5
1503020/10
1503020/25
1503022/5
1503022/10
1503026/5
1503026/10
1503026/25
1503026/50
1503028/5
1503028/10
1503028/25
1503028/50
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Outside diameter
(mm)
Type (manufacturer type)

11.61 €

5 Pieces Per Package

1 pack Available 3 Days Red1 x 1.50 mm²1.501503012/52.401503012/5

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Red1 x 1.50 mm²1.501503012/102.401503012/10

30.00 €

25 Pieces Per Package

1 pack Available 3 Days Red1 x 1.50 mm²1.501503012/252.401503012/25

53.11 €

50 Pieces Per Package

1 pack Available 3 Days Red1 x 1.50 mm²1.501503012/502.401503012/50

11.61 €

5 Pieces Per Package

1 pack Available 3 Days Black1 x 1.50 mm²1.501503014/52.401503014/5

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Black1 x 1.50 mm²1.501503014/102.401503014/10

28.93 €

25 Pieces Per Package

1 pack Available 3 Days Black1 x 1.50 mm²1.501503014/252.401503014/25

53.11 €

50 Pieces Per Package

1 pack Available 3 Days Black1 x 1.50 mm²1.501503014/502.401503014/50

9.99 €

5 Pieces Per Package

1 pack Available 3 Days Blue1 x 1.50 mm²1.501503016/52.401503016/5

15.87 €

10 Pieces Per Package

1 pack Available 3 Days Blue1 x 1.50 mm²1.501503016/102.401503016/10

30.00 €

25 Pieces Per Package

1 pack Available 3 Days Blue1 x 1.50 mm²1.501503016/252.401503016/25

44.44 €

50 Pieces Per Package

1 pack Available 3 Days Blue1 x 1.50 mm²1.501503016/502.401503016/50

12.67 €

5 Pieces Per Package

1 pack Available 3 Days Red1 x 2.50 mm²2.501503018/531503018/5

21.29 €

10 Pieces Per Package

1 pack Available 3 Days Red1 x 2.50 mm²2.501503018/1031503018/10

44.44 €

25 Pieces Per Package

1 pack Available 3 Days Red1 x 2.50 mm²2.501503018/2531503018/25

76.24 €

50 Pieces Per Package

1 pack Available 3 Days Red1 x 2.50 mm²2.501503018/5031503018/50

13.75 €

5 Pieces Per Package

1 pack Available 3 Days Black1 x 2.50 mm²2.501503020/531503020/5

21.29 €

10 Pieces Per Package

1 pack Available 3 Days Black1 x 2.50 mm²2.501503020/1031503020/10

43.35 €

25 Pieces Per Package

1 pack Available 3 Days Black1 x 2.50 mm²2.501503020/2531503020/25

19.16 €

5 Pieces Per Package

1 pack Available 3 Days Red1 x 4 mm²41503022/53.701503022/5

33.21 €

10 Pieces Per Package

1 pack Available 3 Days Red1 x 4 mm²41503022/103.701503022/10

24.48 €

5 Pieces Per Package

1 pack Available 3 Days Red1 x 6 mm²61503026/54.301503026/5

42.27 €

10 Pieces Per Package

1 pack Available 3 Days Red1 x 6 mm²61503026/104.301503026/10

100.21 €

25 Pieces Per Package

1 pack Available 3 Days Red1 x 6 mm²61503026/254.301503026/25

191.29 €

50 Pieces Per Package

1 pack Available 3 Days Red1 x 6 mm²61503026/504.301503026/50

24.48 €

5 Pieces Per Package

1 pack Available 3 Days Black1 x 6 mm²61503028/54.301503028/5

43.35 €

10 Pieces Per Package

1 pack Available 3 Days Black1 x 6 mm²61503028/104.301503028/10

100.21 €

25 Pieces Per Package

1 pack Available 3 Days Black1 x 6 mm²61503028/254.301503028/25

191.29 €

50 Pieces Per Package

1 pack Available 3 Days Black1 x 6 mm²61503028/504.301503028/50

Loading...

  1. 1

Basic information

Cable type FLRY-B Core layout Copper stranded conductor; according to VDE 0295 Class 5 Halogen-free No
No. of leads (part 1)(x) 1 Packaged Yes Product type Automotive wire
RoHS-compliant Yes Sold per metre No Insulation material Polyvinyl chloride
Max. temperature range (fixed installation)(°C) +85 Min. temperature range (fixed installation)(°C) -40

Tech Support