Strand Wire LiY【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1501036
1501038
1501046
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Type (manufacturer type)

33.21 €

100 Pieces Per Package

1 pack Available 3 Days Blue1 x 0.22 mm²0.2215010361501036

32.15 €

100 Pieces Per Package

1 pack Available 3 Days Green1 x 0.22 mm²0.2215010381501038

33.21 €

100 Pieces Per Package

1 pack Available 3 Days White1 x 0.25 mm²0.2515010461501046

Loading...

  1. 1

Basic information

Cable features flexible core Cable type LiY Core layout(mm) 14 x 0.15
Halogen-free No No. of leads (part 1)(x) 1 Outside diameter(mm) 1.30
Packaged Yes Product type Strand RoHS-compliant Yes
Sold per metre No Insulation material PVC Max. temperature range (fixed installation)(°C) +70
Max. temperature range (flexible installation)(°C) -70 Min. temperature range (fixed installation)(°C) -30 Min. temperature range (flexible installation)(°C) -5

Tech Support