LED indicator light (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DX0507/BL/24V

Part Number
DX0507/BL/24V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.44 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case colour Stainless steel Colour Blue Connection (components) Open end cable
Forward voltage U(F)(V) 3.8|3.8 IP rating IP67 LED warning light features splashproof|protudes from control panel
Light intensity I(V)(mcd) 1600 Mounting type (LEDs) Screw Operating current(mA) 25|25
Operating voltage(V DC) 24|24 Product size (length)(mm) 46.2 Product size (Ø)(mm) 15
Product type LED indicator light Recess diameter(mm) 12.1 Type DX0507/BL/24V
Type (misc.) Profile protrudes from the control panel.

This page is LED indicator light, part number DX0507/BL/24V.
You can find the detail information about specifications and dimensions on part number DX0507/BL/24V.

Tech Support