Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1.63.018.091/0000
Connection | CEE 7/16 plug (2.8 x 0.8 mm)|CEE 7/16 plug (6.3 x 0.8 mm)|Soldering pin | Fitting type (indicator lights) | Hole and nut | IP rating | IP65 |
---|---|---|---|---|---|
Power(W) | 2 | Product type | Standard indicator light w/o bulb | Recess depth(mm) | 47 |
Recess diameter(mm) | 18.20 | RoHS-compliant | Yes | Socket (mini bulbs) | BA9s |
Type (faceplate) | Circular | Type (manufacturer type) | 1.63.018.091/0000 | Voltage (max.)(V) | 250 |
Voltage (min.)(V) | 250 |
This page is Standard Indicator Light without Bulb, part number 1.63.018.091/0000.
You can find the detail information about specifications and dimensions on part number 1.63.018.091/0000.