Microphone Cable【10-20 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70I119
70I120
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type)

23.41 €

10 Pieces Per Package

1 pack Available 3 Days 70I11970I119

40.72 €

20 Pieces Per Package

1 pack Available 3 Days 70I12070I120

Loading...

  1. 1

Basic information

AWG max. 24 Cable features OFC core Colour Black
Core layout(mm) 28 x 0.10 Cross section (based on core number) (part 1 + 2) 2 x 0.12 mm² Cross section (each core) (part 1)(mm²) 0.12
Halogen-free No Insulation material PVC No. of leads (part 1)(x) 2
Outside diameter(mm) 2.7 Packaged Yes Product type Microphone cable
RoHS-compliant Yes Shielded No Sold per metre No

Tech Support