Cable laying aid for routes Tmax with chamfered sheet (Part Numbers)

Cable laying aid for routes Tmax with chamfered sheet
  • Volume Discount
[Specifications]
・Product type: Cable laying aids
・Max. cable diameter: 70 mm
[Features]
・Prevention of cable damage when dealing with tray ends with sharp edges
・Can also be used in the event of overcrowding of the cable trays
・Galvanized, metal design complete with ball bearing-mounted aluminum rollers on both sides
・With lateral elongated holes for the fastening of cable ties to the trays (if already occupied with cables)
・With chamfered sheet metal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

142762

Part Number
142762
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

96.12 €

1 Available 7 Days

Loading...

  1. 1

This page is Cable laying aid for routes Tmax with chamfered sheet, part number 142762.
You can find the detail information about specifications and dimensions on part number 142762.

Tech Support