Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2009-110/762-852 |
2009-110/762-853 |
2009-110/762-854 |
2009-110/762-855 |
2009-110/762-856 |
2009-110/762-857 |
2009-110/762-859 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
108.93 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2009-110/762-852 | 2009-110/762-852 | |
108.93 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2009-110/762-853 | 2009-110/762-853 | |
108.93 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2009-110/762-854 | 2009-110/762-854 | |
108.93 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 2009-110/762-855 | 2009-110/762-855 | |
108.93 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 2009-110/762-856 | 2009-110/762-856 | |
108.93 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2009-110/762-857 | 2009-110/762-857 | |
108.93 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2009-110/762-859 | 2009-110/762-859 |
Loading...
Product size (width)(mm) | 11 | Colour | White | Product type | Label strip |
---|---|---|---|---|---|
Type (pre-printed cable markers) | Numbers |