Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Colour | Manufacturer part # | Series (Wago serial terminal accessories) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
322.48 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 6 | Green-yellow|Grey | 2020-203/000-037 | X-COM S | 2020-203/000-037 | |
420.87 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 8 | Grey|Green-yellow | 2020-204/000-036 | X-COM S | 2020-204/000-036 | |
414.29 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | Green-yellow|Grey | 2020-204/000-037 | X-COM S | 2020-204/000-037 | |
398.99 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 8 | Grey|Blue|Green-yellow | 2020-204/000-038 | X-COM S | 2020-204/000-038 | |
425.23 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | Green-yellow|Blue|Grey | 2020-204/000-039 | X-COM S | 2020-204/000-039 | |
508.32 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 10 | Green-yellow|Grey | 2020-205/000-037 | X-COM S | 2020-205/000-037 | |
300.61 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 12 | Grey|Green-yellow | 2020-206/000-036 | X-COM S | 2020-206/000-036 | |
311.55 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 12 | Grey|Blue|Green-yellow | 2020-206/000-038 | X-COM S | 2020-206/000-038 | |
348.72 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 14 | Grey|Green-yellow | 2020-207/000-036 | X-COM S | 2020-207/000-036 | |
326.84 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 14 | Grey|Blue|Green-yellow | 2020-207/000-038 | X-COM S | 2020-207/000-038 | |
355.27 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 14 | Green-yellow|Blue|Grey | 2020-207/000-039 | X-COM S | 2020-207/000-039 | |
392.44 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 16 | Grey|Green-yellow | 2020-208/000-036 | X-COM S | 2020-208/000-036 | |
398.99 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 16 | Grey|Blue|Green-yellow | 2020-208/000-038 | X-COM S | 2020-208/000-038 | |
398.99 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 16 | Green-yellow|Blue|Grey | 2020-208/000-039 | X-COM S | 2020-208/000-039 | |
436.17 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 18 | Green-yellow|Grey | 2020-209/000-037 | X-COM S | 2020-209/000-037 | |
442.72 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 18 | Grey|Blue|Green-yellow | 2020-209/000-038 | X-COM S | 2020-209/000-038 | |
442.72 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 18 | Green-yellow|Blue|Grey | 2020-209/000-039 | - | 2020-209/000-039 |
Loading...
Product size (height)(mm) | 40.5 | Stripping length (max.)(mm) | 11 | Nominal current(A) | 13.5 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 | Product type | Edge connector |
Material | PA66 |