GPS antenna (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK58956ML000AA0

Part Number
6GK58956ML000AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.44 €

1 37 Days

Loading...

  1. 1

Basic information

Dimension width(mm) 45 Manufacturer part # 6GK58956ML000AA0 Product size (height)(mm) 51
Product size (length)(mm) 12 Product type GPS antenna Type (manufacturer type) 6GK5895-6ML00-0AA0
Weight(g) 130

Tech Support