Flexible Cable Duct / Polyamid (PA) / length 500mm / Light grey / UL 94 classification V0 (Part Numbers)

Flexible Cable Duct /  Polyamid (PA) / length 500mm / Light grey / UL 94 classification V0
  • Volume Discount
[Specifications]
・European directive RoHs: voluntary compliance
・UL 94 classification: V0
・Fixing type: bottom punching
・Configuration: Side wall configuration Slotted
・Product size (length)(mm): 500
・Colour: light grey
・Material: Polyamid (PA)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M5692

Part Number
M5692
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.37 €

1 3 Days

Loading...

  1. 1

Basic information

Cable duct component Flexible cable duct Colour Light grey Product size (height)(mm) 31
Product size (width)(mm) 33 Product size (length)(mm) 500 Product type Cable duct

This page is Flexible Cable Duct / Polyamid (PA) / length 500mm / Light grey / UL 94 classification V0, part number M5692.
You can find the detail information about specifications and dimensions on part number M5692.

Tech Support