Network Switch (Unmanaged)

Click on this image to zoom in.

Click on this image to zoom in.

Network Switch (Unmanaged)

Standard Unit Price:
99,999.00
Shipping Days:
4 Days

Network switch for communication between participants in Ethernet networks.

Basic Specifications

  • Layer 2
    true
  • Layer 3
    false
  • Degree of protection (IP)
    IP30
  • Ethernet
    true
  • Width(mm)
    29
  • Height(mm)
    124.5
  • Depth(mm)
    89.2
  • Number of max. stackable switches
    0
Part Number
Manageable

Refine by

  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
4 Days
99,999.00

1504460000
Part Number : 1504460000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Layer 2
    true
  • Layer 3
    false
  • Degree of protection (IP)
    IP30
  • Ethernet
    true
  • Width(mm)
    29
  • Height(mm)
    124.5
  • Depth(mm)
    89.2
  • Number of max. stackable switches
    0
  • Manageable
    -
-
4 Days
99,999.00

1504470000
Part Number : 1504470000
Shipping Days 4 Days
Standard Unit Price 99,999.00

Specificationtitle

  • Layer 2
    true
  • Layer 3
    false
  • Degree of protection (IP)
    IP30
  • Ethernet
    true
  • Width(mm)
    29
  • Height(mm)
    124.5
  • Depth(mm)
    89.2
  • Number of max. stackable switches
    0
  • Manageable
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support