Multimeter

Click on this image to zoom in.

Click on this image to zoom in.

Multimeter

Standard Unit Price:
10.12
Shipping Days:
9 Days

A multimeter is capable of measuring a number of measured variables. The corresponding measurement cables meet the same high quality and safety requirements that we place on our instruments.

Basic Specifications

  • Measuring circuit category
    -
Part Number
Measured value memory

Refine by

  • -
  • Clear
Indication

Refine by

  • -
  • Clear
Measuring range selection

Refine by

  • -
  • Clear
True RMS measurement

Refine by

  • -
  • Clear
Continuity test

Refine by

  • -
  • Clear
Isolation resistance measuring range(MOhm)

Refine by

  • -|-
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
-
-
-
-
92 Days
13.57

9205260000
Part Number : 9205260000
Shipping Days 92 Days
Standard Unit Price 13.57

Specificationtitle

  • Measured value memory
    -
  • Indication
    -
  • Measuring range selection
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Isolation resistance measuring range(MOhm)
    -
  • Interface
    -
  • Capacitance measurement
    -
  • Temperature measurement
    -
  • Frequency measurement
    -
  • With decibel measurement (dB)
    -
  • Data hold
    -
  • Plug in technique
    -
  • Measuring conductor
    -
  • Crocodile clip
    -
  • Test prod
    -
  • Measuring conductor connection
    -
  • Current carrying capacity(A)
    -
  • Software
    -
  • Material insulating material
    -
  • IR interface
    -
  • Explosion-tested version
    -
  • Analogue bar graph display
    -
  • Bluetooth interface
    -
  • Resistance test/diode test
    -
  • Inductance measurement
    -
  • Lowest resolution, DC voltage
    -
  • Lowest resolution, DC current
    -
  • Lowest resolution, AC voltage
    -
  • Lowest resolution, AC current
    -
  • Lowest resolution, resistance
    -
  • Conductivity measurement
    -
  • Max. voltage measuring range, AC(V)
    -
  • Max. voltage measuring range, DC(V)
    -
  • Max. current measuring range, AC(A)
    -
  • Max. current measuring range, DC(A)
    -
  • Max. resistance measuring range(MOhm)
    -
  • Maximum value storage
    -
  • Multiple display
    -
  • Measuring circuit category
    -
  • Min. value storage
    -
  • Nominal test voltage 100 V
    -
  • Nominal test voltage 1000 V
    -
  • Nominal test voltage 250 V
    -
  • Nominal test voltage 500 V
    -
  • Relative value measurement
    -
  • Peak value memory
    -
  • Duty cycle measurements
    -
  • With case/bag
    -
  • Max. temperature measuring range(°C)
    -
  • Lowest resolution, temperature
    -
  • Max. capacitance measuring range(µF)
    -
  • Lowest resolution, capacitance
    -
  • Max. frequency measuring range(kHz)
    -
  • Lowest resolution, frequency
    -
  • Analogue bar graph display analogue/logarithmical
    -
  • Milliohm measurement with 4 wire technique (Kelvin connection)
    -
  • Temperature measurement RTD
    -
  • Temperature measurement TC
    -
  • Nominal test voltage 10 V
    -
  • Nominal test voltage 50 V
    -
  • Cable length measurement
    -
  • Cable symmetry testing for two wire connections a-b-E
    -
  • Power and energy measurement
    -
  • Harmonics analysis/power quality
    -
  • Rotational speed measuring
    -
  • Automatic circuit breaker
    -
  • Max. voltage measuring circuit category(V)
    -
  • Max. working voltage(V)
    -
-
-
-
-
-
-
92 Days
10.12

9205270000
Part Number : 9205270000
Shipping Days 92 Days
Standard Unit Price 10.12

Specificationtitle

  • Measured value memory
    -
  • Indication
    -
  • Measuring range selection
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Isolation resistance measuring range(MOhm)
    -
  • Interface
    -
  • Capacitance measurement
    -
  • Temperature measurement
    -
  • Frequency measurement
    -
  • With decibel measurement (dB)
    -
  • Data hold
    -
  • Plug in technique
    -
  • Measuring conductor
    -
  • Crocodile clip
    -
  • Test prod
    -
  • Measuring conductor connection
    -
  • Current carrying capacity(A)
    -
  • Software
    -
  • Material insulating material
    -
  • IR interface
    -
  • Explosion-tested version
    -
  • Analogue bar graph display
    -
  • Bluetooth interface
    -
  • Resistance test/diode test
    -
  • Inductance measurement
    -
  • Lowest resolution, DC voltage
    -
  • Lowest resolution, DC current
    -
  • Lowest resolution, AC voltage
    -
  • Lowest resolution, AC current
    -
  • Lowest resolution, resistance
    -
  • Conductivity measurement
    -
  • Max. voltage measuring range, AC(V)
    -
  • Max. voltage measuring range, DC(V)
    -
  • Max. current measuring range, AC(A)
    -
  • Max. current measuring range, DC(A)
    -
  • Max. resistance measuring range(MOhm)
    -
  • Maximum value storage
    -
  • Multiple display
    -
  • Measuring circuit category
    -
  • Min. value storage
    -
  • Nominal test voltage 100 V
    -
  • Nominal test voltage 1000 V
    -
  • Nominal test voltage 250 V
    -
  • Nominal test voltage 500 V
    -
  • Relative value measurement
    -
  • Peak value memory
    -
  • Duty cycle measurements
    -
  • With case/bag
    -
  • Max. temperature measuring range(°C)
    -
  • Lowest resolution, temperature
    -
  • Max. capacitance measuring range(µF)
    -
  • Lowest resolution, capacitance
    -
  • Max. frequency measuring range(kHz)
    -
  • Lowest resolution, frequency
    -
  • Analogue bar graph display analogue/logarithmical
    -
  • Milliohm measurement with 4 wire technique (Kelvin connection)
    -
  • Temperature measurement RTD
    -
  • Temperature measurement TC
    -
  • Nominal test voltage 10 V
    -
  • Nominal test voltage 50 V
    -
  • Cable length measurement
    -
  • Cable symmetry testing for two wire connections a-b-E
    -
  • Power and energy measurement
    -
  • Harmonics analysis/power quality
    -
  • Rotational speed measuring
    -
  • Automatic circuit breaker
    -
  • Max. voltage measuring circuit category(V)
    -
  • Max. working voltage(V)
    -
-
-
-
-
-
-
92 Days
28.97

9205460000
Part Number : 9205460000
Shipping Days 92 Days
Standard Unit Price 28.97

Specificationtitle

  • Measured value memory
    -
  • Indication
    -
  • Measuring range selection
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Isolation resistance measuring range(MOhm)
    -
  • Interface
    -
  • Capacitance measurement
    -
  • Temperature measurement
    -
  • Frequency measurement
    -
  • With decibel measurement (dB)
    -
  • Data hold
    -
  • Plug in technique
    -
  • Measuring conductor
    -
  • Crocodile clip
    -
  • Test prod
    -
  • Measuring conductor connection
    -
  • Current carrying capacity(A)
    -
  • Software
    -
  • Material insulating material
    -
  • IR interface
    -
  • Explosion-tested version
    -
  • Analogue bar graph display
    -
  • Bluetooth interface
    -
  • Resistance test/diode test
    -
  • Inductance measurement
    -
  • Lowest resolution, DC voltage
    -
  • Lowest resolution, DC current
    -
  • Lowest resolution, AC voltage
    -
  • Lowest resolution, AC current
    -
  • Lowest resolution, resistance
    -
  • Conductivity measurement
    -
  • Max. voltage measuring range, AC(V)
    -
  • Max. voltage measuring range, DC(V)
    -
  • Max. current measuring range, AC(A)
    -
  • Max. current measuring range, DC(A)
    -
  • Max. resistance measuring range(MOhm)
    -
  • Maximum value storage
    -
  • Multiple display
    -
  • Measuring circuit category
    -
  • Min. value storage
    -
  • Nominal test voltage 100 V
    -
  • Nominal test voltage 1000 V
    -
  • Nominal test voltage 250 V
    -
  • Nominal test voltage 500 V
    -
  • Relative value measurement
    -
  • Peak value memory
    -
  • Duty cycle measurements
    -
  • With case/bag
    -
  • Max. temperature measuring range(°C)
    -
  • Lowest resolution, temperature
    -
  • Max. capacitance measuring range(µF)
    -
  • Lowest resolution, capacitance
    -
  • Max. frequency measuring range(kHz)
    -
  • Lowest resolution, frequency
    -
  • Analogue bar graph display analogue/logarithmical
    -
  • Milliohm measurement with 4 wire technique (Kelvin connection)
    -
  • Temperature measurement RTD
    -
  • Temperature measurement TC
    -
  • Nominal test voltage 10 V
    -
  • Nominal test voltage 50 V
    -
  • Cable length measurement
    -
  • Cable symmetry testing for two wire connections a-b-E
    -
  • Power and energy measurement
    -
  • Harmonics analysis/power quality
    -
  • Rotational speed measuring
    -
  • Automatic circuit breaker
    -
  • Max. voltage measuring circuit category(V)
    -
  • Max. working voltage(V)
    -
-
-
-
-
-
-|-
9 Days
233.37

9423580000
Part Number : 9423580000
Shipping Days 9 Days
Standard Unit Price 233.37

Specificationtitle

  • Measured value memory
    -
  • Indication
    -
  • Measuring range selection
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Isolation resistance measuring range(MOhm)
    -|-
  • Interface
    -
  • Capacitance measurement
    -
  • Temperature measurement
    -
  • Frequency measurement
    -
  • With decibel measurement (dB)
    -
  • Data hold
    -
  • Plug in technique
    -
  • Measuring conductor
    -
  • Crocodile clip
    -
  • Test prod
    -
  • Measuring conductor connection
    -
  • Current carrying capacity(A)
    -
  • Software
    -
  • Material insulating material
    -
  • IR interface
    -
  • Explosion-tested version
    -
  • Analogue bar graph display
    -
  • Bluetooth interface
    -
  • Resistance test/diode test
    -
  • Inductance measurement
    -
  • Lowest resolution, DC voltage
    -
  • Lowest resolution, DC current
    -
  • Lowest resolution, AC voltage
    -
  • Lowest resolution, AC current
    -
  • Lowest resolution, resistance
    -
  • Conductivity measurement
    -
  • Max. voltage measuring range, AC(V)
    -
  • Max. voltage measuring range, DC(V)
    -
  • Max. current measuring range, AC(A)
    -
  • Max. current measuring range, DC(A)
    -
  • Max. resistance measuring range(MOhm)
    -
  • Maximum value storage
    -
  • Multiple display
    -
  • Measuring circuit category
    -
  • Min. value storage
    -
  • Nominal test voltage 100 V
    -
  • Nominal test voltage 1000 V
    -
  • Nominal test voltage 250 V
    -
  • Nominal test voltage 500 V
    -
  • Relative value measurement
    -
  • Peak value memory
    -
  • Duty cycle measurements
    -
  • With case/bag
    -
  • Max. temperature measuring range(°C)
    -
  • Lowest resolution, temperature
    -
  • Max. capacitance measuring range(µF)
    -
  • Lowest resolution, capacitance
    -
  • Max. frequency measuring range(kHz)
    -
  • Lowest resolution, frequency
    -
  • Analogue bar graph display analogue/logarithmical
    -
  • Milliohm measurement with 4 wire technique (Kelvin connection)
    -
  • Temperature measurement RTD
    -
  • Temperature measurement TC
    -
  • Nominal test voltage 10 V
    -
  • Nominal test voltage 50 V
    -
  • Cable length measurement
    -
  • Cable symmetry testing for two wire connections a-b-E
    -
  • Power and energy measurement
    -
  • Harmonics analysis/power quality
    -
  • Rotational speed measuring
    -
  • Automatic circuit breaker
    -
  • Max. voltage measuring circuit category(V)
    -
  • Max. working voltage(V)
    -
-
-
-
-
-
-|-
92 Days
128.69

9427300000
Part Number : 9427300000
Shipping Days 92 Days
Standard Unit Price 128.69

Specificationtitle

  • Measured value memory
    -
  • Indication
    -
  • Measuring range selection
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Isolation resistance measuring range(MOhm)
    -|-
  • Interface
    -
  • Capacitance measurement
    -
  • Temperature measurement
    -
  • Frequency measurement
    -
  • With decibel measurement (dB)
    -
  • Data hold
    -
  • Plug in technique
    -
  • Measuring conductor
    -
  • Crocodile clip
    -
  • Test prod
    -
  • Measuring conductor connection
    -
  • Current carrying capacity(A)
    -
  • Software
    -
  • Material insulating material
    -
  • IR interface
    -
  • Explosion-tested version
    -
  • Analogue bar graph display
    -
  • Bluetooth interface
    -
  • Resistance test/diode test
    -
  • Inductance measurement
    -
  • Lowest resolution, DC voltage
    -
  • Lowest resolution, DC current
    -
  • Lowest resolution, AC voltage
    -
  • Lowest resolution, AC current
    -
  • Lowest resolution, resistance
    -
  • Conductivity measurement
    -
  • Max. voltage measuring range, AC(V)
    -
  • Max. voltage measuring range, DC(V)
    -
  • Max. current measuring range, AC(A)
    -
  • Max. current measuring range, DC(A)
    -
  • Max. resistance measuring range(MOhm)
    -
  • Maximum value storage
    -
  • Multiple display
    -
  • Measuring circuit category
    -
  • Min. value storage
    -
  • Nominal test voltage 100 V
    -
  • Nominal test voltage 1000 V
    -
  • Nominal test voltage 250 V
    -
  • Nominal test voltage 500 V
    -
  • Relative value measurement
    -
  • Peak value memory
    -
  • Duty cycle measurements
    -
  • With case/bag
    -
  • Max. temperature measuring range(°C)
    -
  • Lowest resolution, temperature
    -
  • Max. capacitance measuring range(µF)
    -
  • Lowest resolution, capacitance
    -
  • Max. frequency measuring range(kHz)
    -
  • Lowest resolution, frequency
    -
  • Analogue bar graph display analogue/logarithmical
    -
  • Milliohm measurement with 4 wire technique (Kelvin connection)
    -
  • Temperature measurement RTD
    -
  • Temperature measurement TC
    -
  • Nominal test voltage 10 V
    -
  • Nominal test voltage 50 V
    -
  • Cable length measurement
    -
  • Cable symmetry testing for two wire connections a-b-E
    -
  • Power and energy measurement
    -
  • Harmonics analysis/power quality
    -
  • Rotational speed measuring
    -
  • Automatic circuit breaker
    -
  • Max. voltage measuring circuit category(V)
    -
  • Max. working voltage(V)
    -
-
-
-
-
-
-|-
16 Days
283.88

9427460000
Part Number : 9427460000
Shipping Days 16 Days
Standard Unit Price 283.88

Specificationtitle

  • Measured value memory
    -
  • Indication
    -
  • Measuring range selection
    -
  • True RMS measurement
    -
  • Continuity test
    -
  • Isolation resistance measuring range(MOhm)
    -|-
  • Interface
    -
  • Capacitance measurement
    -
  • Temperature measurement
    -
  • Frequency measurement
    -
  • With decibel measurement (dB)
    -
  • Data hold
    -
  • Plug in technique
    -
  • Measuring conductor
    -
  • Crocodile clip
    -
  • Test prod
    -
  • Measuring conductor connection
    -
  • Current carrying capacity(A)
    -
  • Software
    -
  • Material insulating material
    -
  • IR interface
    -
  • Explosion-tested version
    -
  • Analogue bar graph display
    -
  • Bluetooth interface
    -
  • Resistance test/diode test
    -
  • Inductance measurement
    -
  • Lowest resolution, DC voltage
    -
  • Lowest resolution, DC current
    -
  • Lowest resolution, AC voltage
    -
  • Lowest resolution, AC current
    -
  • Lowest resolution, resistance
    -
  • Conductivity measurement
    -
  • Max. voltage measuring range, AC(V)
    -
  • Max. voltage measuring range, DC(V)
    -
  • Max. current measuring range, AC(A)
    -
  • Max. current measuring range, DC(A)
    -
  • Max. resistance measuring range(MOhm)
    -
  • Maximum value storage
    -
  • Multiple display
    -
  • Measuring circuit category
    -
  • Min. value storage
    -
  • Nominal test voltage 100 V
    -
  • Nominal test voltage 1000 V
    -
  • Nominal test voltage 250 V
    -
  • Nominal test voltage 500 V
    -
  • Relative value measurement
    -
  • Peak value memory
    -
  • Duty cycle measurements
    -
  • With case/bag
    -
  • Max. temperature measuring range(°C)
    -
  • Lowest resolution, temperature
    -
  • Max. capacitance measuring range(µF)
    -
  • Lowest resolution, capacitance
    -
  • Max. frequency measuring range(kHz)
    -
  • Lowest resolution, frequency
    -
  • Analogue bar graph display analogue/logarithmical
    -
  • Milliohm measurement with 4 wire technique (Kelvin connection)
    -
  • Temperature measurement RTD
    -
  • Temperature measurement TC
    -
  • Nominal test voltage 10 V
    -
  • Nominal test voltage 50 V
    -
  • Cable length measurement
    -
  • Cable symmetry testing for two wire connections a-b-E
    -
  • Power and energy measurement
    -
  • Harmonics analysis/power quality
    -
  • Rotational speed measuring
    -
  • Automatic circuit breaker
    -
  • Max. voltage measuring circuit category(V)
    -
  • Max. working voltage(V)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support