Compression Cable Lug For CU-Conductor

Click on this image to zoom in.

Click on this image to zoom in.

Compression Cable Lug For CU-Conductor

Standard Unit Price:
0.42
Shipping Days:
23 Days

Compression cable lug made of copper for connecting copper conductors. Pressing the cable lug protects the conductor and enables permanently stable electrical connections.

Basic Specifications

  • Surface protection
    -
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
Part Number
Nominal cross section(mm²)

Refine by

  • 6
  • 10
  • 16
  • 25
  • 35
  • 50
  • 70
  • 95
  • 120
  • 150
  • 185
  • 240
  • 300
  • Clear
Code digit

Refine by

  • 5
  • 6
  • 8
  • 10
  • 12
  • 14
  • 16
  • 18
  • 20
  • 22
  • 25
  • 28
  • 32
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
300
32
30 Days
16.52

1498440000
Part Number : 1498440000
Shipping Days 30 Days
Standard Unit Price 16.52

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    300
  • Code digit
    32
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
300
32
30 Days
16.48

1498450000
Part Number : 1498450000
Shipping Days 30 Days
Standard Unit Price 16.48

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    300
  • Code digit
    32
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
300
32
30 Days
16.42

1498460000
Part Number : 1498460000
Shipping Days 30 Days
Standard Unit Price 16.42

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    300
  • Code digit
    32
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
300
32
30 Days
16.55

1498470000
Part Number : 1498470000
Shipping Days 30 Days
Standard Unit Price 16.55

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    300
  • Code digit
    32
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
120
20
30 Days
5.26

1498480000
Part Number : 1498480000
Shipping Days 30 Days
Standard Unit Price 5.26

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    120
  • Code digit
    20
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
120
20
44 Days
5.34

1498490000
Part Number : 1498490000
Shipping Days 44 Days
Standard Unit Price 5.34

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    120
  • Code digit
    20
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
50
14
30 Days
2.52

1498510000
Part Number : 1498510000
Shipping Days 30 Days
Standard Unit Price 2.52

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    50
  • Code digit
    14
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
95
18
44 Days
4.48

1498520000
Part Number : 1498520000
Shipping Days 44 Days
Standard Unit Price 4.48

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    95
  • Code digit
    18
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
240
28
44 Days
12.14

1498530000
Part Number : 1498530000
Shipping Days 44 Days
Standard Unit Price 12.14

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    240
  • Code digit
    28
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
185
25
30 Days
8.49

1498540000
Part Number : 1498540000
Shipping Days 30 Days
Standard Unit Price 8.49

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    185
  • Code digit
    25
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
300
32
44 Days
16.49

1498550000
Part Number : 1498550000
Shipping Days 44 Days
Standard Unit Price 16.49

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    300
  • Code digit
    32
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
70
16
44 Days
3.17

1498560000
Part Number : 1498560000
Shipping Days 44 Days
Standard Unit Price 3.17

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    70
  • Code digit
    16
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
50
14
44 Days
2.57

1498570000
Part Number : 1498570000
Shipping Days 44 Days
Standard Unit Price 2.57

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    50
  • Code digit
    14
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
150
22
30 Days
7.43

1498580000
Part Number : 1498580000
Shipping Days 30 Days
Standard Unit Price 7.43

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    150
  • Code digit
    22
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -
185
25
44 Days
8.66

1498590000
Part Number : 1498590000
Shipping Days 44 Days
Standard Unit Price 8.66

Specificationtitle

  • Surface protection
    -
  • Nominal cross section(mm²)
    185
  • Code digit
    25
  • Connecting angle
    -
  • Number of mounting holes
    -
  • Bolt dimension (metric)
    -
  • Identification colour
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2
  4. 3

Tech Support