Coupling for Industrial Ethernet

Click on this image to zoom in.

Click on this image to zoom in.

Coupling for Industrial Ethernet

Standard Unit Price:
148.48
Shipping Days:
19 Days

Junction boxes/couplings are connection components for field applications.

Basic Specifications

  • Connection type
    -
  • Assembly arrangement
    -
  • Colour
    -
  • RAL-number
    -
  • Outlet direction
    -
  • Suitable for number of connectors
    -
  • Category
    -
  • Duct installation
    -
  • Type of fastening
    -
  • Shielded buses
    -
  • Shielded housing
    -
  • Separate strain relief
    -
  • Mounting method shielding connection
    -
  • Separate earthing connection
    -
  • Mechanical coding
    -
  • Type of connector
    -
  • Floor box/sub-floor mounted
    -
  • With label space
    -
  • Flush mounted (plaster)
    -
  • Surface mounted
    -
  • With dust cover
    -
  • Terminal resistor
    -
  • Design suitable
    -
  • With buses/couplings
    -
  • Degree of protection (IP)
    -
  • Colour coding
    -
  • Width of device(mm)
    -
  • Height of device(mm)
    -
  • Depth of device(mm)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
19 Days
197.92

1297010000
Part Number : 1297010000
Shipping Days 19 Days
Standard Unit Price 197.92

Specificationtitle

  • Connection type
    -
  • Assembly arrangement
    -
  • Colour
    -
  • RAL-number
    -
  • Outlet direction
    -
  • Suitable for number of connectors
    -
  • Category
    -
  • Duct installation
    -
  • Type of fastening
    -
  • Shielded buses
    -
  • Shielded housing
    -
  • Separate strain relief
    -
  • Mounting method shielding connection
    -
  • Separate earthing connection
    -
  • Mechanical coding
    -
  • Type of connector
    -
  • Floor box/sub-floor mounted
    -
  • With label space
    -
  • Flush mounted (plaster)
    -
  • Surface mounted
    -
  • With dust cover
    -
  • Terminal resistor
    -
  • Design suitable
    -
  • With buses/couplings
    -
  • Degree of protection (IP)
    -
  • Colour coding
    -
  • Width of device(mm)
    -
  • Height of device(mm)
    -
  • Depth of device(mm)
    -
37 Days
530.29

1312230000
Part Number : 1312230000
Shipping Days 37 Days
Standard Unit Price 530.29

Specificationtitle

  • Connection type
    -
  • Assembly arrangement
    -
  • Colour
    -
  • RAL-number
    -
  • Outlet direction
    -
  • Suitable for number of connectors
    -
  • Category
    -
  • Duct installation
    -
  • Type of fastening
    -
  • Shielded buses
    -
  • Shielded housing
    -
  • Separate strain relief
    -
  • Mounting method shielding connection
    -
  • Separate earthing connection
    -
  • Mechanical coding
    -
  • Type of connector
    -
  • Floor box/sub-floor mounted
    -
  • With label space
    -
  • Flush mounted (plaster)
    -
  • Surface mounted
    -
  • With dust cover
    -
  • Terminal resistor
    -
  • Design suitable
    -
  • With buses/couplings
    -
  • Degree of protection (IP)
    -
  • Colour coding
    -
  • Width of device(mm)
    -
  • Height of device(mm)
    -
  • Depth of device(mm)
    -
30 Days
148.48

1397690000
Part Number : 1397690000
Shipping Days 30 Days
Standard Unit Price 148.48

Specificationtitle

  • Connection type
    -
  • Assembly arrangement
    -
  • Colour
    -
  • RAL-number
    -
  • Outlet direction
    -
  • Suitable for number of connectors
    -
  • Category
    -
  • Duct installation
    -
  • Type of fastening
    -
  • Shielded buses
    -
  • Shielded housing
    -
  • Separate strain relief
    -
  • Mounting method shielding connection
    -
  • Separate earthing connection
    -
  • Mechanical coding
    -
  • Type of connector
    -
  • Floor box/sub-floor mounted
    -
  • With label space
    -
  • Flush mounted (plaster)
    -
  • Surface mounted
    -
  • With dust cover
    -
  • Terminal resistor
    -
  • Design suitable
    -
  • With buses/couplings
    -
  • Degree of protection (IP)
    -
  • Colour coding
    -
  • Width of device(mm)
    -
  • Height of device(mm)
    -
  • Depth of device(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support