Select from variation
Module Insert For Industrial Connector 1989290000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Module Insert For Industrial Connector
Part Number:1989290000

Standard Unit Price: 13.15 Special price 13.15
Shipping Days: 16 Days

Shield contact clip for fixing shielded conductors on a shield clip.

The spec of 1989290000

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -

This page is Module Insert For Industrial Connector, part number 1989290000.
You can find the detail information about specifications and dimensions on part number 1989290000.

Variation of this product

Part Number
2427900000
2427910000
2427920000
2427930000
2548900000
2549260000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inflammability class of insulation material acc. with UL94 With protective conductor Width
(mm)
Length
(mm)
Min. number of insertion cycles

34.89 €

2 51 Days ----100

33.17 €

2 23 Days ----100

26.03 €

2 23 Days ----100

24.45 €

2 23 Days ----100

13.15 €

1 13 Days V0true21.8534-

13.15 €

1 13 Days V0true21.8534-

Tech Support