Cross-Connector (Terminal), Screwed

Click on this image to zoom in.

Click on this image to zoom in.

Cross-Connector (Terminal), Screwed

Standard Unit Price:
0.40
Shipping Days:
23 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Model
    Transverse connector
  • Insulated
    false
  • With shock protection
    false
  • Mounting method
    Screwable
  • Colour
    Grey
  • Rated voltage(V)
    -
Part Number
Number of bridged clamps

Refine by

  • 2
  • 3
  • 4
  • 10
  • Clear
Explosion-tested version 'Ex e'

Refine by

  • -
  • false
  • Clear
Modular spacing(mm)

Refine by

  • 6
  • 8
  • 16.3
  • Clear
Rated current In(A)

Refine by

  • 41
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
2
-
16.3
41
30 Days
0.71

3834300000
Part Number : 3834300000
Shipping Days 30 Days
Standard Unit Price 0.71

Specificationtitle

  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    -
  • Insulated
    false
  • With shock protection
    false
  • Mounting method
    Screwable
  • Colour
    Grey
  • Rated voltage(V)
    -
  • Modular spacing(mm)
    16.3
  • Rated current In(A)
    41
2
false
8
-
23 Days
0.40

9502540000
Part Number : 9502540000
Shipping Days 23 Days
Standard Unit Price 0.40

Specificationtitle

  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    false
  • Insulated
    false
  • With shock protection
    false
  • Mounting method
    Screwable
  • Colour
    Grey
  • Rated voltage(V)
    -
  • Modular spacing(mm)
    8
  • Rated current In(A)
    -
3
false
8
-
23 Days
0.55

9502550000
Part Number : 9502550000
Shipping Days 23 Days
Standard Unit Price 0.55

Specificationtitle

  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Explosion-tested version 'Ex e'
    false
  • Insulated
    false
  • With shock protection
    false
  • Mounting method
    Screwable
  • Colour
    Grey
  • Rated voltage(V)
    -
  • Modular spacing(mm)
    8
  • Rated current In(A)
    -
4
false
8
-
23 Days
0.62

9502560000
Part Number : 9502560000
Shipping Days 23 Days
Standard Unit Price 0.62

Specificationtitle

  • Model
    Transverse connector
  • Number of bridged clamps
    4
  • Explosion-tested version 'Ex e'
    false
  • Insulated
    false
  • With shock protection
    false
  • Mounting method
    Screwable
  • Colour
    Grey
  • Rated voltage(V)
    -
  • Modular spacing(mm)
    8
  • Rated current In(A)
    -
10
false
6
-
23 Days
1.40

9502570000
Part Number : 9502570000
Shipping Days 23 Days
Standard Unit Price 1.40

Specificationtitle

  • Model
    Transverse connector
  • Number of bridged clamps
    10
  • Explosion-tested version 'Ex e'
    false
  • Insulated
    false
  • With shock protection
    false
  • Mounting method
    Screwable
  • Colour
    Grey
  • Rated voltage(V)
    -
  • Modular spacing(mm)
    6
  • Rated current In(A)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support