Click on this image to zoom in.
Click on this image to zoom in.
* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 3.66 € Special price | 3.66 € |
---|---|---|
Shipping Days: | 23 Days |
Terminal block for separating circuits during tests or measurements.
This page is Test-Disconnect Terminal, part number 2592670000.
You can find the detail information about specifications and dimensions on part number 2592670000.
Part Number |
---|
2614980000 |
3835020000 |
7910180000 |
7910190000 |
7910210000 |
7910220000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of electrical connection 1 | Connection position | Number of clamp positions per level | Internally connected stages | Material insulation body | Inflammability class of insulation material acc. with UL94 | Closing plate required | Colour | Type of slitting | Type of cross disconnection | With integrated test socket | Mounting method | Rated voltage (V) | Length (mm) | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.03 € | 50 | 79 Days | Bolt connection | Sideways | 2 | - | - | - | true | Grey | Sliding | - | - | G-rail | 1000 | 86 | -|- | 11 | - | 1.5|6 | -|- | -|- | 1.5|6 | 41 | |||
316.41 € | 10 | 51 Days | Screw connection | Sideways | 2 | false | Duroplast | V0 | true | Black | Pluggable | None | - | DIN rail (top hat rail) 35 mm | 1500 | 138 | -60|160 | 15 | 77 | 0.5|10 | 1.5|4 | 1.5|6 | 0.5|10 | 30 | |||
2.75 € | 50 | 9 Days | Screw connection | Sideways | 2 | false | Thermoplastic | V0 | true | Beige | Swivelling | None | false | DIN rail (top hat rail) 35 mm | 400 | 60 | -50|120 | 6.1 | 48 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 32 | |||
2.75 € | 50 | 9 Days | Screw connection | Sideways | 2 | false | Thermoplastic | V0 | true | Blue | Swivelling | None | false | DIN rail (top hat rail) 35 mm | 400 | 60 | -50|120 | 6.1 | 48 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|4 | 32 | |||
3.02 € | 50 | 9 Days | Screw connection | Sideways | 2 | false | Thermoplastic | V0 | true | Beige | Swivelling | None | true | DIN rail (top hat rail) 35 mm | 400 | 60 | -50|120 | 6.1 | 48 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 32 | |||
3.02 € | 50 | 23 Days | Screw connection | Sideways | 2 | false | Thermoplastic | V0 | true | Blue | Swivelling | None | true | DIN rail (top hat rail) 35 mm | 400 | 60 | -50|120 | 6.1 | 48 | 0.5|6 | 0.5|4 | 0.5|4 | 1.5|6 | 32 |