Potential Distributor Terminal, W Series

Click on this image to zoom in.

Click on this image to zoom in.

Potential Distributor Terminal, W Series

Standard Unit Price:
90.55
Shipping Days:
37 Days

Terminal block for potential distribution. With high contact density.

Basic Specifications

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    1
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    106.8
  • Height at lowest possible mounting height(mm)
    53.7
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    125
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
37 Days
90.55

2521770000
Part Number : 2521770000
Shipping Days 37 Days
Standard Unit Price 90.55

Specificationtitle

  • Type of electrical connection 1
    -
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    1
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Blue
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    -
  • Length(mm)
    70
  • Operation temperature(°C)
    -50|130
  • Width/grid dimension(mm)
    106.8
  • Height at lowest possible mounting height(mm)
    53.7
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support