Potential Distributor Terminal, WPAK
- Standard Unit Price:
-
10.80 €
- Shipping Days:
-
22 Days
Terminal block for potential distribution. With high contact density.
Basic Specifications
-
- Type of electrical connection 1
- Screw connection
-
- Type of electrical connection 2
- -
-
- Connection position
- Sideways
-
- Number of levels
- -
-
- Number of clamp positions per level
- -
-
- Internally connected stages
- -
-
- Material insulation body
- Other
-
- Inflammability class of insulation material acc. with UL94
- -
-
- Closing plate required
- -
-
- Colour
- Other
-
- Explosion-tested version 'Ex e'
- -
-
- Mounting method
- -
-
- Rated voltage(V)
- -
-
- Length(mm)
- 22.5
-
- Operation temperature(°C)
- -|-
-
- Width/grid dimension(mm)
- 20
-
- Height at lowest possible mounting height(mm)
- 24
-
- Connectable conductor cross section solid-core(mm²)
- -|-
-
- Connectable conductor cross section fine-strand with cable end sleeve(mm²)
- -|-
-
- Connectable conductor cross section fine-strand without cable end sleeve(mm²)
- 16|50
-
- Connectable conductor cross section multi-wired(mm²)
- -|-
-
- Rated current In(A)
- -