Metal Ex Sealing Plugs

Click on this image to zoom in.

Click on this image to zoom in.

Metal Ex Sealing Plugs

Standard Unit Price:
9.98
Shipping Days:
9 Days

A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.

Basic Specifications

  • Model
    -
  • Material
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
Part Number
Degree of protection (IP)

Refine by

  • IP54
  • IP66
  • Clear
Colour

Refine by

  • -
  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
IP54
-
9 Days
9.98

1210890000
Part Number : 1210890000
Shipping Days 9 Days
Standard Unit Price 9.98

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP54
  • Colour
    -
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP54
-
9 Days
12.95

1210900000
Part Number : 1210900000
Shipping Days 9 Days
Standard Unit Price 12.95

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP54
  • Colour
    -
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP54
-
9 Days
22.68

1210910000
Part Number : 1210910000
Shipping Days 9 Days
Standard Unit Price 22.68

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP54
  • Colour
    -
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP54
-
22 Days
42.75

1210920000
Part Number : 1210920000
Shipping Days 22 Days
Standard Unit Price 42.75

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP54
  • Colour
    -
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP54
-
22 Days
44.37

1210930000
Part Number : 1210930000
Shipping Days 22 Days
Standard Unit Price 44.37

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP54
  • Colour
    -
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP54
-
22 Days
115.58

1210940000
Part Number : 1210940000
Shipping Days 22 Days
Standard Unit Price 115.58

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP54
  • Colour
    -
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP54
-
9 Days
123.98

1210950000
Part Number : 1210950000
Shipping Days 9 Days
Standard Unit Price 123.98

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP54
  • Colour
    -
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
17.28

1477740000
Part Number : 1477740000
Shipping Days 30 Days
Standard Unit Price 17.28

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
37 Days
11.52

1477750000
Part Number : 1477750000
Shipping Days 37 Days
Standard Unit Price 11.52

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
18.25

1477770000
Part Number : 1477770000
Shipping Days 30 Days
Standard Unit Price 18.25

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
23.45

1477780000
Part Number : 1477780000
Shipping Days 30 Days
Standard Unit Price 23.45

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
44.00

1477790000
Part Number : 1477790000
Shipping Days 30 Days
Standard Unit Price 44.00

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
58.65

1477800000
Part Number : 1477800000
Shipping Days 30 Days
Standard Unit Price 58.65

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
81.12

1477810000
Part Number : 1477810000
Shipping Days 30 Days
Standard Unit Price 81.12

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
39.35

1477820000
Part Number : 1477820000
Shipping Days 30 Days
Standard Unit Price 39.35

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
125.68

1477830000
Part Number : 1477830000
Shipping Days 30 Days
Standard Unit Price 125.68

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
9 Days
20.72

1477840000
Part Number : 1477840000
Shipping Days 9 Days
Standard Unit Price 20.72

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
32.65

1477870000
Part Number : 1477870000
Shipping Days 30 Days
Standard Unit Price 32.65

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
45.12

1477890000
Part Number : 1477890000
Shipping Days 30 Days
Standard Unit Price 45.12

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
60.95

1477910000
Part Number : 1477910000
Shipping Days 30 Days
Standard Unit Price 60.95

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
96.32

1477930000
Part Number : 1477930000
Shipping Days 30 Days
Standard Unit Price 96.32

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
30 Days
141.28

1477950000
Part Number : 1477950000
Shipping Days 30 Days
Standard Unit Price 141.28

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
IP66
Other
92 Days
582.65

1477980000
Part Number : 1477980000
Shipping Days 92 Days
Standard Unit Price 582.65

Specificationtitle

  • Model
    -
  • Material
    Other
  • Degree of protection (IP)
    IP66
  • Colour
    Other
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support