Plastic Sealing Plugs

Click on this image to zoom in.

Click on this image to zoom in.

Plastic Sealing Plugs

Standard Unit Price:
0.23
Shipping Days:
4 Days

The plastic blanking plug to seal surplus threaded holes and to maintain the IP protection class.

Basic Specifications

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
0.25

0294760000
Part Number : 0294760000
Shipping Days 4 Days
Standard Unit Price 0.25

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.26

0294860000
Part Number : 0294860000
Shipping Days 4 Days
Standard Unit Price 0.26

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.26

0294960000
Part Number : 0294960000
Shipping Days 4 Days
Standard Unit Price 0.26

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.32

0295060000
Part Number : 0295060000
Shipping Days 4 Days
Standard Unit Price 0.32

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.43

0295160000
Part Number : 0295160000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.69

0501160000
Part Number : 0501160000
Shipping Days 4 Days
Standard Unit Price 0.69

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
1.29

0501260000
Part Number : 0501260000
Shipping Days 4 Days
Standard Unit Price 1.29

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
1.74

0501360000
Part Number : 0501360000
Shipping Days 4 Days
Standard Unit Price 1.74

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.23

1719250000
Part Number : 1719250000
Shipping Days 4 Days
Standard Unit Price 0.23

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
2.08

1719260000
Part Number : 1719260000
Shipping Days 4 Days
Standard Unit Price 2.08

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.37

1776900000
Part Number : 1776900000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.29

1776910000
Part Number : 1776910000
Shipping Days 4 Days
Standard Unit Price 0.29

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.23

1776920000
Part Number : 1776920000
Shipping Days 4 Days
Standard Unit Price 0.23

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.23

1776930000
Part Number : 1776930000
Shipping Days 4 Days
Standard Unit Price 0.23

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
0.68

1776940000
Part Number : 1776940000
Shipping Days 4 Days
Standard Unit Price 0.68

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
5 Days
1.29

1776950000
Part Number : 1776950000
Shipping Days 5 Days
Standard Unit Price 1.29

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
4 Days
4.15

1776960000
Part Number : 1776960000
Shipping Days 4 Days
Standard Unit Price 4.15

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-
24 Days
5.69

1776970000
Part Number : 1776970000
Shipping Days 24 Days
Standard Unit Price 5.69

Specificationtitle

  • Model
    -
  • Material
    Plastic
  • Degree of protection (IP)
    IP54
  • Colour
    Light grey
  • Halogen free
    -
  • Sealing range(mm)
    -|-
  • Nominal diameter(mm)
    -
  • Nominal size PG
    -
  • For wall thickness(mm)
    -|-

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support