Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2557290000
Part Number
|
---|
2557290000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Width (mm) | Height (mm) | Depth (mm) | RAL-number | EMC-version | Degree of protection (IP) | With filter | Roof ventilator | Air circulator | Operating voltage at AC 50 Hz (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.82 € | 1 | 4 Days | Snap mounting | Grey | 145 | 145 | 75 | 7035 | - | IP55 | true | - | - | 212|245 |
Loading...
Voltage type | - | Suitable for 19 inch rack mounting | - | Number of fans | - |
---|---|---|---|---|---|
With protective cover | - | Rated power(W) | - | Built as slide-in ventilator | - |
Volume flow, freeblowing(m³/h) | - | Wall build in | - | Noise emission(dB(A)) | - |
Operating voltage at AC 60 Hz(V) | -|- | Operating voltage at DC(V) | -|- | Degree of protection (NEMA) | - |
Configure
Basic Attributes
Type
Mounting method
Colour
Width(mm)
Height(mm)
Depth(mm)
RAL-number
EMC-version
Degree of protection (IP)
With filter
Roof ventilator
Air circulator
Operating voltage at AC 50 Hz(V)
Filter by standard shipping days
Optional Attributes