Filter Fan for Cabinet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2555690000
2556590000
2556620000
2556630000
2556640000
2556650000
2556680000
2556690000
2556700000
2556710000
2556750000
2556760000
2556770000
2556780000
2556820000
2556830000
2556840000
2556850000
2556870000
2556880000
2556890000
2556900000
2556910000
2556920000
2556930000
2556940000
2556950000
2556960000
2556970000
2556980000
2557000000
2557010000
2557030000
2557040000
2557250000
2557260000
2557270000
2557280000
2557290000
2557300000
2557310000
2557320000
2557330000
2557340000
2557350000
2557360000
2557370000
2557380000
2557390000
2557400000
2557410000
2557420000
2557430000
2557440000
2557450000
2557460000
2557470000
2557480000
2557490000
2557500000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Width
(mm)
Height
(mm)
Depth
(mm)
RAL-number EMC-version Degree of protection (IP) With filter Roof ventilator Air circulator Operating voltage at AC 50 Hz
(V)

83.08 €

1 4 Days Snap mountingGrey109109667035falseIP54true--212|245

86.89 €

1 4 Days Snap mountingBlack109109669011falseIP54true--212|245

120.37 €

1 4 Days Snap mountingGrey145145757035falseIP54true--212|245

125.17 €

1 4 Days Snap mountingBlack145145759011falseIP54true--212|245

141.42 €

1 4 Days Snap mountingGrey145145757035falseIP55true--212|245

151.75 €

1 4 Days Snap mountingBlack145145759011falseIP55true--212|245

134.89 €

1 4 Days Snap mountingGrey202202937035falseIP54true--212|245

139.82 €

1 4 Days Snap mountingBlack202202939011falseIP54true--212|245

157.42 €

1 4 Days Snap mountingGrey202202937035falseIP55true--212|245

168.98 €

1 4 Days Snap mountingBlack202202939011falseIP55true--212|245

141.78 €

1 4 Days Snap mountingGrey2522521037035falseIP54true--212|245

152.00 €

1 4 Days Snap mountingBlack2522521039011falseIP54true--212|245

165.42 €

1 4 Days Snap mountingGrey2522521037035falseIP55true--212|245

172.55 €

1 4 Days Snap mountingBlack2522521039011falseIP55true--212|245

173.78 €

1 4 Days Snap mountingGrey2522521197035falseIP54true--212|245

185.35 €

1 4 Days Snap mountingBlack2522521199011falseIP54true--212|245

203.45 €

1 4 Days Snap mountingGrey2522521197035falseIP55true--212|245

218.22 €

1 4 Days Snap mountingBlack2522521199011falseIP55true--212|245

217.11 €

1 4 Days Snap mountingGrey3203201577035falseIP54true--212|245

226.46 €

1 4 Days Snap mountingBlack3203201579011falseIP54true--212|245

253.91 €

1 4 Days Snap mountingGrey3203201577035falseIP55true--212|245

264.49 €

1 4 Days Snap mountingBlack3203201579011falseIP55true--212|245

248.12 €

1 4 Days Snap mountingGrey3203201577035falseIP54true--212|245

266.09 €

1 4 Days Snap mountingBlack3203201579011falseIP54true--212|245

291.69 €

1 4 Days Snap mountingGrey3203201577035falseIP55true--212|245

311.38 €

1 4 Days Snap mountingBlack3203201579011falseIP55true--212|245

371.94 €

1 4 Days Snap mountingGrey3203201577035falseIP54true--212|245

399.02 €

1 4 Days Snap mountingBlack3203201579011falseIP54true--212|245

435.45 €

1 4 Days Snap mountingGrey3203201577035falseIP55true--212|245

453.91 €

1 4 Days Snap mountingBlack3203201579011falseIP55true--212|245

293.78 €

1 4 Days Snap mountingGrey3203201317035falseIP55true--212|245

304.98 €

1 4 Days Snap mountingBlack3203201319011falseIP55true--212|245

435.45 €

1 4 Days Snap mountingGrey3203201317035falseIP55true--212|245

453.91 €

1 4 Days Snap mountingBlack3203201319011falseIP55true--212|245

154.09 €

1 4 Days Snap mountingGrey109109667035-IP54true--212|245

155.82 €

1 4 Days Snap mountingBlack109109669011-IP54true--212|245

224.25 €

1 4 Days Snap mountingGrey145145757035-IP54true--212|245

240.00 €

1 4 Days Snap mountingBlack145145759011-IP54true--212|245

243.82 €

1 4 Days Snap mountingGrey145145757035-IP55true--212|245

244.68 €

1 4 Days Snap mountingBlack145145759011-IP55true--212|245

250.46 €

1 4 Days Snap mountingGrey202202937035-IP54true--212|245

251.45 €

1 4 Days Snap mountingBlack202202939011-IP54true--212|245

273.60 €

1 4 Days Snap mountingGrey202202937035-IP55true--212|245

273.72 €

1 4 Days Snap mountingBlack202202939011-IP55true--212|245

263.26 €

1 4 Days Snap mountingGrey2522521037035-IP54true--212|245

263.26 €

1 4 Days Snap mountingBlack2522521039011-IP54true--212|245

284.31 €

1 4 Days Snap mountingGrey2522521037035-IP55true--212|245

284.06 €

1 4 Days Snap mountingBlack2522521039011-IP55true--212|245

322.95 €

1 4 Days Snap mountingGrey2522521197035-IP54true--212|245

323.82 €

1 4 Days Snap mountingBlack2522521199011-IP54true--212|245

350.52 €

1 4 Days Snap mountingGrey2522521197035-IP55true--212|245

351.14 €

1 4 Days Snap mountingBlack2522521199011-IP55true--212|245

405.17 €

1 4 Days Snap mountingGrey3203201577035-IP54true--212|245

404.43 €

1 4 Days Snap mountingBlack3203201579011-IP54true--212|245

437.78 €

1 4 Days Snap mountingGrey3203201577035-IP55true--212|245

436.06 €

1 4 Days Snap mountingBlack3203201579011-IP55true--212|245

464.49 €

1 4 Days Snap mountingGrey3203201577035-IP54true--212|245

463.63 €

1 4 Days Snap mountingBlack3203201579011-IP54true--212|245

501.54 €

1 4 Days Snap mountingGrey3203201577035-IP55true--212|245

500.80 €

1 4 Days Snap mountingBlack3203201579011-IP55true--212|245

Loading...

Basic information

Voltage type - Suitable for 19 inch rack mounting - Number of fans -
With protective cover - Rated power(W) - Built as slide-in ventilator -
Volume flow, freeblowing(m³/h) - Wall build in - Noise emission(dB(A)) -
Operating voltage at AC 60 Hz(V) -|- Operating voltage at DC(V) -|- Degree of protection (NEMA) -

Tech Support