Test terminal strip, PTRE (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069449
3069450
3069451
3069452
3069453
3069454
3069455
3069456
3069457
3069458
3069459
3069460
3069461
3069849
3069850
3069854
3069855
3069861
3069863
3069864
3069866
3069868
3069869
3069870
3069871
3069874
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Width/grid dimension
(mm)
Number of clamp positions per level

196.95 €

1 35 Days 10089.714

196.95 €

1 35 Days 10089.714

196.95 €

1 33 Days 10089.714

393.88 €

1 35 Days 100146.728

393.88 €

1 35 Days 100146.728

393.88 €

1 33 Days 100146.728

532.90 €

1 33 Days 100187.538

532.90 €

1 35 Days 100187.538

532.90 €

1 35 Days 100187.538

532.90 €

1 35 Days 100187.538

532.90 €

1 35 Days 100187.538

532.90 €

1 33 Days 100187.538

532.90 €

1 35 Days 100187.538

106.59 €

2 33 Days 99.765.28

133.61 €

2 35 Days 99.773.410

240.20 €

1 35 Days 99.710618

267.23 €

1 33 Days 99.7114.120

320.53 €

1 35 Days 99.7130.424

374.57 €

1 35 Days 99.7146.728

400.83 €

1 35 Days 99.7154.930

454.14 €

1 35 Days 99.7171.234

507.42 €

1 35 Days 99.7187.538

534.44 €

1 35 Days 99.7195.640

560.71 €

1 33 Days 99.7203.842

587.74 €

1 35 Days 99.7211.944

668.07 €

1 33 Days 99.7237.450

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 400
Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0 Height at lowest possible mounting height(mm) 56.5
Closing plate required false Type of electrical connection 1 Other Type of electrical connection 2 Plug clamp connection
Type of slitting - Type of cross disconnection - With integrated test socket false
Number of levels 1 Internally connected stages false Connectable conductor cross section solid-core(mm²) 0.5|10
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|6 Connectable conductor cross section multi-wired(mm²) 0.5|6
Material insulation body Other Connection position - Rated current In(A) 24

Tech Support