Test terminal strip, UTRE (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3069423
3069424
3069425
3069426
3069427
3069429
3069430
3069431
3069432
3069433
3069434
3069435
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width/grid dimension
(mm)
Number of clamp positions per level

196.95 €

1 35 Days 89.714

196.95 €

1 35 Days 89.714

196.95 €

1 33 Days 89.714

393.88 €

1 35 Days 146.728

393.88 €

1 35 Days 146.728

532.90 €

1 33 Days 187.538

532.90 €

1 35 Days 187.538

532.90 €

1 35 Days 187.538

532.90 €

1 35 Days 187.538

532.90 €

1 35 Days 187.538

532.90 €

1 33 Days 187.538

532.90 €

1 35 Days 187.538

Loading...

  1. 1

Basic information

Mounting method Other Colour Grey Rated voltage(V) 400
Length(mm) 100 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Height at lowest possible mounting height(mm) 56.5 Closing plate required false Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Type of slitting - Type of cross disconnection -
With integrated test socket false Number of levels 1 Internally connected stages false
Connectable conductor cross section solid-core(mm²) 0.2|10 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|10
Connectable conductor cross section multi-wired(mm²) 0.2|2.5 Material insulation body Other Connection position -
Rated current In(A) 24

Tech Support