Modular terminal block, TT-SLKK (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2748069
2798792
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Signalling at the device Pro-active thermo-control

23.35 €

50 7 Days 0.15Nonefalse

19.95 €

50 7 Days 0.55--

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Clamp Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false
Max. continuous voltage AC(V) 250 Nominal discharge surge current (8/20)(kA) - Nominal load current(A) 30
Nominal voltage AC(V) 230|230 Nominal voltage DC(V) -|- Voltage protection level core/core(V) -
Voltage protection level core/earth(V) - Max. continuous voltage DC(V) 250 Voltage protection level core/signal ground(V) -
Voltage protection level signal ground/protective ground(V) -

Tech Support