Magazine, Coarse protection magazine, CT 10-2 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2765398
2765408
2920829
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Connection 1 Frequency
(MHz)
Lightning impulse current (10/350 µs)
(kA)
With decoupling inductance Number of poles Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)
Pro-active thermo-control

99.70 €

5 25 Days Information technology---false20------------

96.80 €

5 8 Days Information technology---false20------------

247.30 €

10 18 Days -Other-|-----13051.5110|110-|--50060--false

Loading...

  1. 1

Basic information

Mounting method Other With remote signalling contact false Explosion-tested version false
Signalling at the device None

Tech Support