Connection terminal block, AKG (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0423043
3062951
3062964
3062977
3062980
3062993
3063002
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. conductor cross section
(mm²)
Width clamp
(mm)
Max. rated operation current Ie
(A)

1.11 €

200 7 Days 169.876

1.11 €

200 88 Days 169.876

1.11 €

200 7 Days 169.876

1.11 €

200 7 Days 169.876

2.08 €

100 23 Days 3514.3125

2.08 €

100 23 Days 3514.3125

2.08 €

100 23 Days 3514.3125

Loading...

  1. 1

Basic information

Suitable for Flat rail Busbar width(mm) 6|10 Busbar thickness(mm) 3|6
Suitable for strip conductor connection false Suitable for round conductor connection false Suitable for sector conductor connection false

Tech Support