Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1069842
Part Number
|
---|
1069842 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.54 € | 24 | 7 Days | - | 1500 | 130 | 23 | - | - | - | - | 2.5|25 | 2.5|16 | 2.5|25 | 0.75|10 |
Loading...
Colour | Black | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
---|---|---|---|---|---|
Closing plate required | false | Type of electrical connection 1 | Screw connection | Type of indication element for defect indication | - |
Supply voltage for defect-indication(V) | -|- | Number of levels | 1 | Voltage type for defect indication | - |
Material insulation body | Other | Connection position | - | Rated current In(A) | 32 |
This page is Fuse modular terminal block, UK 10.3, part number 1069842.
You can find the detail information about specifications and dimensions on part number 1069842.
Configure
Basic Attributes
Type
Mounting method
Rated voltage(V)
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Type of electrical connection 2
Type of fuse insert
Type of fuse holder
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3048700 |
3048713 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Type of electrical connection 2 | Type of fuse insert | Type of fuse holder | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 3 | Quote | DIN rail (top hat rail) 35 mm | 72 | 81 | 36 | 65.5 | Screw connection | Other | Swivelling | 1.5|25 | 1.5|16 | 1.5|25 | 1.5|4 | |||
- | 2 | Quote | DIN rail (top hat rail) 35 mm | 72 | 81 | 54 | 65.5 | Screw connection | Other | Swivelling | 1.5|25 | 1.5|16 | 1.5|25 | 1.5|4 |