Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1069842
Mounting method | - | Colour | Black | Rated voltage(V) | 1500 |
---|---|---|---|---|---|
Length(mm) | 130 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 23 | Height at lowest possible mounting height(mm) | - | Closing plate required | false |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | - | Type of fuse insert | - |
Type of fuse holder | - | Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | -|- |
Number of levels | 1 | Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | 2.5|25 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 2.5|16 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 2.5|25 | Connectable conductor cross section multi-wired(mm²) | 0.75|10 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 32 |
This page is Fuse modular terminal block, UK 10.3, part number 1069842.
You can find the detail information about specifications and dimensions on part number 1069842.