Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1060549 |
1060630 |
1060632 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Built-in depth (mm) | Number of pixels, horizontal | Number of pixels, vertical | Width of the front (mm) | Height of the front (mm) | Type of display | |
---|---|---|---|---|---|---|---|---|---|---|---|
429.08 € | 1 | 7 Days | 31.5 | 480 | 272 | 120 | 89 | - | |||
1,001.57 € | 1 | 7 Days | 33 | 1024 | 600 | 268 | 190 | - | |||
728.52 € | 1 | 7 Days | 31 | 800 | 480 | 186 | 138 | TFT |
Loading...
Suitable for safety functions | - | Screen diagonal(inch) | - | Operation temperature(°C) | 0|50 |
---|---|---|---|---|---|
Voltage type of supply voltage | - | Supporting protocol for LON | - | Number of HW-interfaces industrial Ethernet | 1 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | - |
Number of HW-interfaces other | - | Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - |
Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - | Supporting protocol for INTERBUS | - |
Supporting protocol for KNX | - | Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - |
Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | true |
With colour display | true | Number of colours of the display | - | Number of function buttons, programmable | - |
With numeric keyboard | - | With alpha numeric keyboard | - | Useful project memory/user memory(kByte) | - |
With message indication | - | With message system (incl. buffer and confirmation) | false | Process value representation (output) possible | - |
Process default value (input) possible | - | With recipes | - | Number of password levels | - |
With printer output | - | Number of online languages | - | Additional software components, loadable | - |
Degree of protection (IP), front side | IP66 | With SW interfaces | - | Rail mounting possible | false |
Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | - | Number of interfaces PROFINET | - |
Number of HW-interfaces Wireless | - | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | - | Supporting protocol for AS-Interface Safety at Work | - |
Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - |
Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - |
Supporting protocol for SafetyBUS p | - | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | -|- | Number of grey-scales/blue-scales of display | - | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | Number of buttons with LED | - |
Number of system buttons | - | Touch technology | - | Degree of protection (NEMA), front side | - |