Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Mounting method | Other | Colour | Black | Rated voltage(V) | 24 |
---|---|---|---|---|---|
Length(mm) | 60 | Operation temperature(°C) | 0|50 | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 12.5 | Height at lowest possible mounting height(mm) | 144 | Closing plate required | false |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Type of fuse insert | Mini circuit breaker |
Type of fuse holder | Pluggable | Type of indication element for defect indication | - | Supply voltage for defect-indication(V) | -|- |
Voltage type for defect indication | - | Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- | Material insulation body | Other |
Connection position | - |
Configure
Basic Attributes
Number of levels
Rated current In(A)
Optional Attributes