Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240179
Part Number
|
---|
3240179 |
Part Number | Related to | Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Drill hole distance centrically (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | Quote | White | 450 | 174.5 | 15 | 25 | 15 | 1.5|16 | 10|10 | 2.5|16 | 2.5|16 | 76 |
Loading...
Mounting method | Other | Number of poles | 12 | Operation temperature(°C) | -40|80 |
---|---|---|---|---|---|
Number of clamp positions per pole | - | Inflammability class of insulation material acc. with UL94 | Other | Closing plate required | true |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Transparent | false |
Material insulation body | Other | Connection position | - | Explosion-tested version 'Ex e' | false |
This page is Polypropylene Europe terminal strip, EC, part number 3240179.
You can find the detail information about specifications and dimensions on part number 3240179.
Configure
Basic Attributes
Type
Colour
Rated voltage(V)
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Drill hole distance centrically(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Optional Attributes
Part Number |
---|
3240177 |
3240180 |
3240183 |
3240184 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Drill hole distance centrically (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 40 | Quote | Black | 450 | 133.8 | 11.5 | 23.4 | 11.5 | 1|10 | 6|6 | 1|10 | 1|10 | 57 | |||
- | 20 | Quote | Black | 450 | 174.5 | 15 | 25 | 15 | 1.5|16 | 10|10 | 2.5|16 | 2.5|16 | 76 | |||
- | 10 | Quote | White | 750 | 187.3 | 16 | 28 | 16 | 10|25 | 16|16 | 10|25 | 10|25 | 101 | |||
- | 10 | Quote | Black | 750 | 187.3 | 16 | 28 | 16 | 10|25 | 16|16 | 10|25 | 10|25 | 101 |