Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3240177 |
3240179 |
3240180 |
3240183 |
3240184 |
Part Number | Related to | Minimum order quantity | Volume Discount | Colour | Rated voltage (V) | Length (mm) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Drill hole distance centrically (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 | Quote | Black | 450 | 133.8 | 11.5 | 23.4 | 11.5 | 1|10 | 6|6 | 1|10 | 1|10 | 57 | |||
20 | Quote | White | 450 | 174.5 | 15 | 25 | 15 | 1.5|16 | 10|10 | 2.5|16 | 2.5|16 | 76 | |||
20 | Quote | Black | 450 | 174.5 | 15 | 25 | 15 | 1.5|16 | 10|10 | 2.5|16 | 2.5|16 | 76 | |||
10 | Quote | White | 750 | 187.3 | 16 | 28 | 16 | 10|25 | 16|16 | 10|25 | 10|25 | 101 | |||
10 | Quote | Black | 750 | 187.3 | 16 | 28 | 16 | 10|25 | 16|16 | 10|25 | 10|25 | 101 |
Loading...
Mounting method | Other | Number of poles | 12 | Operation temperature(°C) | -40|80 |
---|---|---|---|---|---|
Number of clamp positions per pole | - | Inflammability class of insulation material acc. with UL94 | Other | Closing plate required | true |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Transparent | false |
Material insulation body | Other | Connection position | - | Explosion-tested version 'Ex e' | false |
Configure
Basic Attributes
Colour
Rated voltage(V)
Length(mm)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Drill hole distance centrically(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Type
Optional Attributes