Fuse modular terminal block, UT 4 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3046540
3074172
3214322
3214367
3248005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Rated voltage
(V)
Length
(mm)
Height at lowest possible mounting height
(mm)
Supply voltage for defect-indication
(V)
Number of levels Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Rated current In
(A)

12.19 €

50 7 Days Black2457.87312|3010.14|60.14|66.3

12.19 €

50 7 Days Grey2457.87312|3010.14|60.5|66.3

20.34 €

50 23 Days Black6092.788.930|6030.14|60.14|628

11.40 €

50 7 Days Black6092.788.930|6020.14|40.14|430

12.19 €

50 7 Days Black2457.87312|6010.14|60.5|66.3

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 6.2 Closing plate required false Type of electrical connection 1 Screw connection
Type of electrical connection 2 Screw connection Type of fuse insert Other Type of fuse holder Swivelling
Type of indication element for defect indication - Voltage type for defect indication - Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|4
Connectable conductor cross section multi-wired(mm²) 0.14|1.5 Material insulation body Other Connection position -

Tech Support