Assembled Ethernet cable, VS-M12FSBP (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1401057

Part Number
1401057
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.50 €

50 72 Days

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) 30 Cable length(m) 0.5
Type of cable Multi-core Screened true Number of poles 8
Permitted cable outer temperature during assembling/handling(°C) -25|85 Permitted cable outer temperature after assembling without vibration(°C) -40|85 Continuity resistor(mOhm) 3000
Material of contact surface Ni/Au Vulcanize false Material of cable sheath Other
Degree of protection (IP) - Type of electrical connection, box-sided M12 Type of electrical connection, field-sided Free conductor end
Positioning cable feed, box-sided Straight Positioning cable feed, field-sided Other With LED indication false
Type of plug-in contact, field sided - Material contact body CuZn Colour cable sheath Blue
Rated current In(A) 2 Type of plug-in contact, box-sided Female (bus)

This page is Assembled Ethernet cable, VS-M12FSBP, part number 1401057.
You can find the detail information about specifications and dimensions on part number 1401057.

Tech Support