Bus system cable, VS-IP20 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419149

Part Number
1419149
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.76 €

5 21 Days

Loading...

  1. 1

Basic information

Halogen free false Rated voltage(V) - Cable length(m) 2
Type of cable Multi-core Screened true Number of poles 4
Permitted cable outer temperature during assembling/handling(°C) -40|70 Permitted cable outer temperature after assembling without vibration(°C) -40|70 Continuity resistor(mOhm) -
Material of contact surface - Vulcanize false Material of cable sheath Polyvinyl chloride (PVC)
Degree of protection (IP) - Type of electrical connection, box-sided - Type of electrical connection, field-sided -
Positioning cable feed, box-sided - Positioning cable feed, field-sided - With LED indication false
Type of plug-in contact, field sided - Material contact body - Colour cable sheath Yellow
Rated current In(A) - Type of plug-in contact, box-sided -

This page is Bus system cable, VS-IP20, part number 1419149.
You can find the detail information about specifications and dimensions on part number 1419149.

Tech Support